Download document () of 20
We make what matters work*

185229
Model code: XMR-P2-04

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB PKZ/PKE bucket, 25mm�, height 100mm, for XR-MCCB-PIFT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185229
Model Code
XMR-P2-04
EAN
4015081807147
Product Length/Depth
249 mm
Product Height
95 mm
Product Width
559 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Mounting rail
Built-in depth
220 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.