Download document () of 20
We make what matters work*

186554
Model code: XMN43F04C-55-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, fixed, W=425mm, IP55, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186554
Model Code
XMN43F04C-55-SOND-RAL*
Product Length/Depth
120 mm
Product Height
640 mm
Product Width
420 mm
Product Weight
8.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Color
Other
Degree of protection
IP55
Material
Steel

Export product specification