Eaton Moeller series xPole - PFIM Type F RCCB. Residual current circuit breaker (RCCB), 63A, 4p, 300mA, type G/F
| Product Name |
Eaton Moeller series xPole - PFIM Type F RCCB
|
| Catalog Number |
187361
|
| Model Code |
PFIM-63/4/03-G/F
|
| EAN |
4015081824199
|
| Product Length/Depth |
76 mm
|
| Product Height |
80 mm
|
| Product Width |
70 mm
|
| Product Weight |
0.373 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62423
IEC/EN 61008 ÖVE E 8601 |
| Used with |
KLV-TC-4 276241 (Compact enclosure)
Z-FW/LP 248296 (Remote control and automatic switching device) Z-RC/AK-4MU 101062 (sealing cover set) |
| Amperage Rating |
63 A
|
| Voltage rating |
230 V AC / 400 V AC
|
| Features |
Additional equipment possible
Residual current circuit breaker |
| Accessories required |
Z-HK 248432
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Interlocking device
|
| Frame |
45 mm
|
| Frequency rating |
50 Hz
|
| Pollution degree |
2
|
| Lifespan, mechanical |
20000 operations
|
| Mounting Method |
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715
DIN rail |
| Climatic proofing |
25-55 °C / 90-95% relative humidity according to IEC 60068-2
|
| Equipment heat dissipation, current-dependent |
13.4 W
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Rated short-time withstand current (Icw) |
10 kA
|
| Admissible back-up fuse overload - max |
40 A gG/gL
|
| Built-in width (number of units) |
70 mm (4 SU)
|
| Busbar material thickness |
0.8 mm - 2 mm
|
| Short-circuit rating |
63 A (max. admissible back-up fuse)
|
| Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
| Terminals (top and bottom) |
Open mouthed/lift terminals
|
| Test circuit range |
196 V AC - 456 V AC
|
| Ambient operating temperature - max |
60 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Built-in depth |
70.5 mm
|
| Connectable conductor cross section (multi-wired) - max |
16 mm²
|
| Connectable conductor cross section (multi-wired) - min |
1.5 mm²
|
| Connectable conductor cross section (solid-core) - max |
35 mm²
|
| Connectable conductor cross section (solid-core) - min |
1.5 mm²
|
| Fault current rating |
300 mA
|
| Permitted storage and transport temperature - max |
60 °C
|
| Permitted storage and transport temperature - min |
-35 °C
|
| Contact position indicator color |
Red / green
|
| Mounting position |
As required
|
| Degree of protection |
IP20
IP20, IP40 with suitable enclosure |
| Impulse withstand current |
Surge-proof 5 kA
|
| Number of poles |
Four-pole
|
| Leakage current type |
Other
|
| Lifespan, electrical |
4000 operations
|
| Type |
|
| Special features |
|
| Application |
|
| Functions |
Short-time delayed tripping
|
| Sensitivity type |
Pulse-current sensitive - frequency composition (10 Hz, 50 Hz, 1000 Hz)
|
| Terminal capacity (cable) |
M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
|
| Rated fault current - max |
0.3 A
|
| Rated fault current - min |
0.3 A
|
| Rated insulation voltage (Ui) |
440 V
|
| Rated operational current for specified heat dissipation (In) |
63 A
|
| Rated operational voltage (Ue) - max |
230 V
|
| Rated residual making and breaking capacity |
630 A
|
| Surge current capacity |
3 kA
|
| Width in number of modular spacings |
4
|
| Voltage rating (IEC/EN 60947-2) |
230/400 V
|
| Voltage type |
AC
|
| Terminal capacity (solid wire) |
1.5 mm² - 35 mm²
|
| Rated fault switching capacity |
630 A
|
| Tripping time |
Short time-delayed
10 ms delayed |
| Rated short-circuit strength |
10 kA with back-up fuse
|
| Tightening torque |
2 Nm - 2.4 Nm
|
| Terminal capacity (stranded cable) |
16 mm² (2x)
|
| RAL-number |
7035
|
| Color |
Gray
|