Eaton xEnergy Main LV systems LV switchgear. Partition for use between device connection area and main busbar area, H x W = 650 x 1350 mm
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                188296
                                             | 
| Model Code | 
                                                XPBMB06135-BUS
                                             | 
| EAN | 
                                                4015081861811
                                             | 
| Product Length/Depth | 
                                                1.5 mm
                                             | 
| Product Height | 
                                                650 mm
                                             | 
| Product Width | 
                                                1350 mm
                                             | 
| Product Weight | 
                                                8.8 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Construction type | 
                                                Individual part
                                             | 
| Surface finishing | 
                                                Powder coating
                                             | 
| Color | 
                                                Gray
                                             | 
| Modular spacing | 
                                                25 mm
                                             | 
| Number of height units | 
                                                26
                                             | 
| RAL-number | 
                                                6035
                                             | 
| Suitable for enclosure building length/depth | 
                                                600 mm
                                             | 
| Suitable for enclosure building width | 
                                                1350 mm
                                             | 
| Material | 
                                                Steel
                                             | 
| Suitable for | 
                                                Internal separation form 4a  Internal separation form 4b Internal separation form 2a Internal separation form 2b Internal separation form 3a Internal separation form 3b |