Download document () of 20

194589
Model code: GA-43-S60-XNH00/D02

Eaton xEnergy Safety Ci LV systems LV switchgear. Frontplate Ci43 for XNH00 or D02

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
194589
Model Code
GA-43-S60-XNH00/D02
EAN
9010238058910
Product Length/Depth
20 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
0.326 kg
Compliances
RoHS conform

Delivery program

Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Model
Other
Accessory/spare part type
Protective shroud
Color
Gray

Technical data - mechanical

Unit type
Modular system
Material
Plastic
Load capacity - max
0 kg
Suitable for enclosure building height
375 mm
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
250 mm

Additional information

Functions
Prepared enclosure
RAL-number
7035
Special features
Always also order fixing kit AH-GA
Used with
XNH00-S160-BT1
D02-LTS/63/3-S60
D02-SO/63/3-R-27
CI43…
xEnergy Safety Ci
Prepared enclosure
Modular busbar system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.