Download document () of 20

195177
Model code: CHAP-01/E5-12E

Eaton Moeller series xComfort - Actuators. Heating Plug 12A, R/L/C, EMS, PWM, Earthing pin

General specifications

Product Name
Eaton Moeller series xComfort heating actuator
Catalog Number
195177
Model Code
CHAP-01/E5-12E
EAN
9010238075597
Product Length/Depth
100.3 mm
Product Height
76 mm
Product Width
52 mm
Product Weight
0.167 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
Other
Actuation function
Heating, valves
Bus system product type
Actuator
Built-in installation box depth - min
0 mm
Number of inputs (binary)
0
Rated uninterrupted current (Iu) - max
16 A
Fitted with:
Bus connection
Switching voltage - max
253 V
Switching voltage - min
196 V
Width in number of modular spacings
0
Power supply
Mains
Color
Traffic white (RAL 9016)
Number of outputs
1
Degree of protection
IP20
Output current - max
12 A
Functions
Manual switch
Valve protection function
Correcting variable consistent
Mounting method
Plugged-in
Surface mounted (plaster)
Number of linkable devices
32

Export product specification