Download document () of 20
We make what matters work*

196397
Model code: XLMMSH38

Eaton xEnergy Light LV systems LV switchgear. Mounting plate for MCCBs/Fuse Switch Disconnectors, HxW 300 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196397
Model Code
XLMMSH38
EAN
9008790955181
Product Length/Depth
72 mm
Product Height
294 mm
Product Width
699.5 mm
Product Weight
2.8 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.