Download document () of 20
Discontinued

197653
Model code: MEMORY-CFAST-A1-S

Eaton XV Compact flash memory card for XP500

General specifications

Product Name
Eaton XV Accessory Memory card
Catalog Number
197653
Model Code
MEMORY-CFAST-A1-S
EAN
7640130099333
Product Length/Depth
41.6 mm
Product Height
3.6 mm
Product Width
36.4 mm
Product Weight
0.015 kg
Certifications
UL/CSA certification not required
Catalog Notes
not relevant

General

Product category
  • Visualisation solutions XP
  • XP-503
Used with
XP-503

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
50 °C

System

Memory capacity
4,000,000 kByte

Design verification

10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification