Knowledge Search
Download document () of 20
We make what matters work*

197872
Model code: OPTE9

Eaton SPX Field bus module Modbus TCP, Ethernet/IP, Profinet IO for variable frequency drive SPX

General specifications

Product Name
Eaton SPX Accessory Fieldbus module
Catalog Number
197872
Model Code
OPTE9
EAN
4015081950027
Product Length/Depth
254 mm
Product Height
38 mm
Product Width
140 mm
Product Weight
0.2 kg
Certifications
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
CE marking
UL File No.: E134360
UL Listed
IEC/EN 61800-3
Certified by UL for use in Canada
UL 508C
CSA-C22.2 No. 14
IEC 61800-5
UL report applies to both US and Canada
Catalog Notes
The field bus module is plugged into the variable-frequency drive.

Product specifications

Used with
SPX
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Communication module
Connection type
2 x RJ45, 8 pole
Protocol
Modbus TCP
EtherNet-IP
PROFINET

Export product specification