Knowledge Search
Download document () of 20
We make what matters work*

199

Eaton Crouse-Hinds series three-piece conduit coupling, Rigid/IMC, Malleable iron, Concrete tight, 4"

General specifications

Product Name
Eaton Crouse-Hinds series three-piece conduit coupling
Catalog Number
199
UPC
784564101990
Product Length/Depth
5.8 in
Product Height
7.7 in
Product Width
5.6 in
Product Weight
8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Three-piece
Material
Malleable iron
Trade size
4"
Special features
Concrete tight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.