Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

199697
XP-503-15-A10-A00-2V

Eaton XP Panel PC, Capacitive multitouch (PCT), 15.6", 2 x Ethernet, 2 x USB 3.0, 1 x RS232, 1 x RS485, Windows 10, VISUAL DESIGNER, Galileo Runtime License

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
199697
Model Code
XP-503-15-A10-A00-2V
EAN
7640130099661
Product Length/Depth
404 mm
Product Height
83 mm
Product Width
255 mm
Product Weight
4.95 kg
Certifications
CUL508
cULus
CE
UL 508
UL Listed
CSA File No.: C22.2. No. 142-M1987
DNV GL
UL File No.: E205091
Certified by UL for use in Canada
EMC according to 2014/30/EU

Features & Fuctions

Enclosure material
Aluminum (die-cast)
Features
Fanless CPU and system cooling, natural convection-based passive cooling
min. 4 GByte of CFast removable memory
2 x Ethernet interface 10/100/1000 Mbps
1 x DVI-I
Powerful graphic processor
4 GByte DDR3-RAM
1 x RS485
Min. 32 GByte SSD
Customer individual configuration
1.65 GHz dual-core CPU
2 x USB host 3.0
1 x RS232
Fitted with:
2 x Ethernet 1000/100/10 Mbps (built-in interface)
1 x RS485 (built-in interface)
1 x RS232 (built-in interface)
1 x DVI-I (built-in interfaces)
Touch screen
2 x USB host 3.0 (built-in interface)
Functions
Mouse-cursor control integrated

General

Current consumption
1.5 A max.
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
Degree of protection (front side)
IP65
Emitted interference
Class A (according to EN 55022:2010 and EN 61000-6-4:2007)
Interference immunity
According to EN 61131-2:2007
According to EN 55024:2010
According to EN 61000-6-2:2005
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Mounting method
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Flush mounting
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Front build in possible
Number of slots
1 (for CFast memory cards)
Product category
Panel PC
Protocol
EtherNet/IP
MODBUS
Other bus systems
RoHs conformity
Yes
Software
Galileo Open Runtime License
VISUAL DESIGNER
Type
Industrial PC
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
60 °C
Environmental conditions
Condensation: Non-condensing
Operating temperature - min
0 °C
Operating temperature - max
50 °C
Relative humidity
10 - 90 % (non-condensing)

Electrical rating

Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage
18-36 V DC, Power supply, permissible voltage
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
36 VDC

Display

Display contrast ratio
500:1
Display lighting
LED
Display size
16:9
344.23 x 193.54 mm
Display type
TFT
Tempered glass with anti-reflective coating
Display viewing angle
85°/85°/80°/80° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Luminance intensity
300 cd/m²
Number of colors of the display
16777216
Pixel resolution
1366 x 768
WXGA
Screen size (diagonal)
15.6 in
Touch technology
Multi-touch touch panel touch sensor
Capacitive multitouch (PCT)

System

Backup time
5 years, typ. (time at zero voltage)
Battery runtime
Back-up of real-time clock: CR 2032 (220 mA/h, 3 V), replaceable
External memory
Min. 4 GB of CFast removable memory
Internal memory
4 GByte of DDR3 RAM, min. 32 GByte SSD
Memory capacity
4,000 MB
Operating system
Windows 10
Processor
X86, DualCore 1.65Ghz

Design verification

Equipment heat dissipation, current-dependent Pvid
36 W
Static heat dissipation, non-current-dependent Pvs
36 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply to plastic enclosures.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification