Knowledge Search
Download document () of 20
We make what matters work*

199733
Model code: SPI385A0-4A3N2

Eaton SPI9000

General specifications

Product Name
Eaton SPI9000 variable frequency drive
Catalog Number
199733
Model Code
SPI385A0-4A3N2
EAN
4015081988426
Product Length/Depth
1032 mm
Product Height
552 mm
Product Width
239 mm
Product Weight
100 kg
Compliances
CE

Product specifications

Application in domestic and commercial area permitted
No
Application in industrial area permitted
No
Degree of protection
IP Other
NEMA Other
Supply frequency
50/60 Hz

Export product specification