Download document () of 20
We make what matters work*

1C19086G02

VT LIFTER PAN ASSEMBLY

General specifications

Product Name
Eaton Medium-voltage metal-enclosed load interrupter switchgear
Catalog Number
1C19086G02
UPC
786680184017
Product Length/Depth
24 in
Product Height
24 in
Product Width
36 in
Product Weight
100 lb

Product specifications

Used with
Mv switchgear
Circuit breaker type
VCP-W-HD
Maximum voltage
38 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.