Knowledge Search
Download document () of 20
We make what matters work*

20

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Malleable iron, 4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
20
UPC
662283079946
Product Length/Depth
6.84 in
Product Height
1.26 in
Product Width
1.57 in
Product Weight
1 kg

Export product specification