Download document () of 20
We make what matters work*

20KTH

Eaton Bussmann series high speed traction fuse, 690 Vac, 500 Vdc, 20A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
20KTH
UPC
051712832410
EAN
5027590467940
Product Length/Depth
27.1 mm
Product Height
27.9 mm
Product Width
156 mm
Product Weight
167.8 g
Compliances
Contact factory

Electrical data

Amperage Rating
20 A
Voltage rating
1200 V
Voltage type
AC/DC
Watt losses
5.6 W

Export product specification