Download document () of 20
Discontinued

212319
Model code: EASY400-POW

Eaton easyPOW Power supply unit, 100-240VAC/24VDC, 1.25A, 1-phase, controlled EASY400-POW

General specifications

Product Name
Eaton easyPOW power supply unit
Catalog Number
212319
Model Code
EASY400-POW
EAN
4015082123192
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
72 mm
Product Weight
0.185 kg
Certifications
IEC 60068-2-6
IEC 60068-2-27
IEC/EN 61000-4
EN 55011
EN 55022

Features & Functions

Features
Proof against sustained short circuit, hickup mode, approx. 2 Hz (Output current 24 V DC)
Overload proof (by current limitation)
Number of phases
1

General

Degree of Protection
IP20 (according to IEC/EN 60529, EN 50178, VBG 4)
Mounting Method
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Product category
Accessories
Used with
easyE4
LED indicator
Status Indication of 24 V DC output voltage: Continuous green light LED
Power consumption
35 W typ.

Ambient conditions, mechanical

Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Climatic environmental conditions

Altitude
Max. 2000 m
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C

Electro magnetic compatibility

Air discharge
8 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Burst impulse
2 kV, according to IEC/EN 61000-4-4, Level 3
Contact discharge
6 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Surge rating
0.5kV, outgoer cables symmetrical, EASY…DC, IEC/EN 61000-4-5, level 2, 24 V EMC
2 kV, Supply cables, symmetrical, power pulses (Surge), EMC
6 kV, Surge voltage (EN 50178), 24 V, EMV

Terminal capacities

Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Terminal capacity (flexible with ferrule AWG)
22 - 12
Terminal capacity (solid)
0.2/4 mm²
Terminal capacity (solid AWG)
22 - 12
Tightening torque
0.6 Nm, Screw terminals

Safety

Protection class
2 (IEC/EN 60536)
Current limitation
1.5 A, effectiveness of current limitation, 24 V DC, output current
Insulation resistance
According to EN 50178
Potential isolation
SELV (VDE 0100 Part 410; IEC 60364-4-41, HD 384.4.41 S2) EN 60950, EN 50178 (primary/secondary)

Input characteristics

Input current at AC - max
0.6 A
Input voltage at AC 50 Hz - min
85 V
Input voltage at AC 50 Hz - max
264 V
Input voltage at DC - min
0 V
Input voltage at DC - max
0 V
Inrush current
18 A (at 25 °C, 230 V)
Mains failure bridging
> 20 ms (at 115 V, according to IEC/EN 61000-4-11)
> 40 ms (at 230 V, according to IEC/EN 61000-4-11)

Output characteristics

Efficiency
83 %
Output
Parallel switching
Output current at AC, 50 Hz - max
1.25 A
Output voltage
± 2 % (Effect with 25 - 100 % load change)
± 1 % (Effect of input voltage)
Output voltage at AC 50 Hz - max
18 V
Output voltage at DC - min
0 V
Output voltage at DC - max
24 V
Rated output power
30 W
Voltage tolerance
± 3 %, Rated output voltage

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification