Download document () of 20

226157
Model code: ZSD-PKL/NPE/2

ZSD-PKL/NPE/2. Terminal strut

General specifications

Product Name
Eaton Metering Board ZSD other accessory
Catalog Number
226157
Model Code
ZSD-PKL/NPE/2
EAN
4015082261573
Product Length/Depth
250 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
0.25 kg
Compliances
CE Marked
RoHS conform

Product specifications

Nominal current
63 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
0
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
46
Number of connections (16 mm squared)
2
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
50
Number of poles
Single-pole
Connection type
Screwing
Mounting method
DIN rail
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Conductor cross section, input - min
1.5 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
16 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
2
Conductor cross section, input AWG - min
0 mm²
Number of outputs
23
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²

Export product specification