Knowledge Search
Download document () of 20
We make what matters work*

2401

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Offset, Non-insulated, Zinc die cast, Threadless, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
2401
UPC
784564124012
Product Length/Depth
3.34 in
Product Height
0.95 in
Product Width
2.28 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Offset
Style
Set screw
Insulator
Non-insulated
Trade size
3/4"
Thread
Threadless
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.