Knowledge Search
Download document () of 20

250P09C

Eaton Bussmann series low voltage british standard fuse, 250A, AC 600 V, DC 250 V, HRCII-MISC, 59 x 136 mm, gL/gG, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
250P09C
UPC
051712551175
EAN
5027590039437
Product Length/Depth
59 mm
Product Height
59 mm
Product Width
136 mm
Product Weight
580 g
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
250 A
Breaking capacity
200 kA
Frequency rating - max
50 Hz
Rated switching capacity
200 kA
Voltage rating
600 V
Voltage type
AC/DC

Physical details

Color
None
Material
Ceramic body

General information

Class
Class gG/gL
Connection
Bolt-on
Construction size
Other
Construction type
HRCII-MISC
Fuse indicator
None
Fuse shape
Center bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.