Download document () of 20

263129
Model code: Z-LTS-V-LA

Eaton Distribution parts. V strap

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263129
Model Code
Z-LTS-V-LA
EAN
4015082631291
Product Length/Depth
4 mm
Product Height
25 mm
Product Width
76 mm
Product Weight
0.061 kg
Compliances
RoHS conform

Product specifications

Width clamp
0 mm
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
0 A
Suitable for
Other
Rated operational current
0 A

Export product specification