Download document () of 20

263941
Model code: ZV-L1/N-10

ZV Plug-in Busbar System 50A, Connection Angle L1/N-10

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263941
Model Code
ZV-L1/N-10
EAN
4015082639419
Product Length/Depth
25 mm
Product Height
14 mm
Product Width
10 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Surface protection
Nickel-plated
Nominal current
50 A
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.