Knowledge Search
Download document () of 20

2699

Eaton Crouse-Hinds series AC/MC duplex type connector, AC/MC and FMC, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series AC/MC duplex type connector
Catalog Number
2699
UPC
784564126993
Product Length/Depth
3.24 in
Product Height
0.92 in
Product Width
0.95 in
Product Weight
0.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Style
Duplex
Material
Zinc die cast
Trade size
3/8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.