Download document () of 20

275427
Model code: STL-1

Eaton xEnergy Basic LV systems Low voltage switchgear. Support bracket

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275427
Model Code
STL-1
EAN
4015082754273
Product Length/Depth
100 mm
Product Height
10 mm
Product Width
50 mm
Product Weight
0.135 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory

Technical data - mechanical

Mounting method
Floor standing distribution board
Surface mounting
Flush mounting

Additional information

Functions
Additional equipment

Export product specification