Download document () of 20

284031
Model code: XMN241606MV

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, vertical, 4p, HxW=400x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284031
Model Code
XMN241606MV
EAN
4015082840310
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
420 mm
Product Weight
3.6 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification