Download document () of 20
We make what matters work*

284166
Model code: XPMMB1204

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker device-/device area, busbar back, WxD=1200x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284166
Model Code
XPMMB1204
EAN
4015082841669
Product Length/Depth
1120 mm
Product Height
30 mm
Product Width
360 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1200 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.