Download document () of 20

284235
Model code: XSFB0606

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=600x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284235
Model Code
XSFB0606
EAN
4015082842352
Product Length/Depth
615 mm
Product Height
250 mm
Product Width
580 mm
Product Weight
14.2 kg
Compliances
RoHS conform

Product specifications

Features
Connectable
EMC-version
Mounting plate depth-adjustable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.