Download document () of 20
We make what matters work*

286396
Model code: ARC-CC20

Eaton Arc Fault Protection System ARCON LV systems Protective Relays. ARCON slave connecting cable 20m

General specifications

Product Name
Eaton Arc Fault Protection System ARCON connection cable
Catalog Number
286396
Model Code
ARC-CC20
EAN
4015082863968
Product Length/Depth
20000 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Model
Connecting cable

Export product specification