Download document () of 20

292413
Model code: BPZ-FP-800/200-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=200x800mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
292413
Model Code
BPZ-FP-800/200-BL-W
EAN
4015082924133
Product Length/Depth
35 mm
Product Height
205 mm
Product Width
725 mm
Product Weight
1.74 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Color
Traffic white (RAL 9016)

Technical data - mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Mounting position
Horizontal
Material
Steel
Sheet steel
Number of height units
0
Cable entry type
Blind
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm

Additional information

Functions
Additional equipment

Export product specification