Download document () of 20
We make what matters work*

2.75VFRHA6R

Eaton Bussmann series medium voltage motor fuse, 170 A, 2.75 kV, 6 R, 525 A minimum breaking current, 60 kA, 276 mm x 76 mm, with striker, IEEE

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
2.75VFRHA6R
UPC
051712588997
EAN
5027590036382
Product Length/Depth
3 in
Product Height
5.6 in
Product Width
3 in
Product Weight
5.5 lb
Certifications
IEEE Certified

Product specifications

Used with
A3354730 Nickel-plated copper fuse clip
Amperage Rating
170 A
Fuse indicator
With Striker
Breaking capacity
60 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
60 Hz
Rated frequency - min
60 Hz
Release characteristic
R
Standard
IEEE
Utilization Category
Other
Voltage type
AC
With striker
Yes
Fuse size
76 x 276 mm
Class
Class back-up
Barrels
1
Fuse shape
Cylindrical
Fuse diameter
76 mm
Interrupt rating
60 kAIC
Construction size
276 x 76 mm
Packaging type
Standard
Voltage rating
2.75 kV
Type
fuse
Application
Motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.