Knowledge Search
Download document () of 20
We make what matters work*

2.TAN

Eaton Type T Gas/Liquid Separator, Cast, Cast iron, NPT female thread 2", Horizontal flow

General specifications

Product Name
Eaton Type T Gas/Liquid Separators
Catalog Number
2.TAN
Product Length/Depth
348 mm
Product Diameter
216 mm
Product Weight
21.3 kg
Certifications
ISO 9001

Product specifications

Material
Cast iron
Code stamp
None
Manufacturing style
Cast
Orientation
Horizontal
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
2"

Export product specification