Knowledge Search
Download document () of 20
We make what matters work*

2B

Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger, EMT and rigid/IMC, 1" EMT conduit size, Steel, 1" rigid conduit size, With bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger
Catalog Number
2B
UPC
784564200020
Product Length/Depth
1.28 in
Product Height
1.01 in
Product Width
1.01 in
Product Weight
0.08 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1"
Rigid conduit size
1"
Material
Steel
Type
With bolt

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.