Eaton DG1 Variable frequency drive, 600 V AC, 3-phase, 750 A, 500 kW, IP00, Brake chopper, DC link choke
| Product Name | 
                                                Eaton DG1 variable frequency drive
                                             | 
| Catalog Number | 
                                                3-4918-312A
                                             | 
| Model Code | 
                                                DG1-35820FB-C00C
                                             | 
| EAN | 
                                                4015081941902
                                             | 
| Product Length/Depth | 
                                                561 mm
                                             | 
| Product Height | 
                                                1538 mm
                                             | 
| Product Width | 
                                                1037 mm
                                             | 
| Product Weight | 
                                                820 kg
                                             | 
| Certifications | 
                                                CE  UkrSEPRO Safety requirements: IEC/EN 61800-5 UL File No.: E134360 CUL EAC UL Category Control No.: NMMS, NMMS7 RoHS, ISO 9001 Specification for general requirements: IEC/EN 61800-2 IEC/EN 61800-3 C-Tick UL | 
| Features | 
                                                Temperature-controlled fan  Externally accessible fan | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| Fitted with: | 
                                                Brake chopper  Internal DC link DC link choke Additional PCB protection IGBT inverter Radio interference suppression filter Multi-line graphic display Breaking resistance Control unit PC connection | 
| Pollution degree | 
                                                2
                                             | 
| Climatic proofing | 
                                                < 95 average relative humidity (RH), no condensation, no corrosion
                                             | 
| Connection to SmartWire-DT | 
                                                In conjunction with DXG-NET-SWD SmartWire DT module  Yes | 
| Operating mode | 
                                                Torque regulation  Sensorless vector control (SLV) U/f control Speed control with slip compensation | 
| Frame size | 
                                                FS8
                                             | 
| Air volume capacity | 
                                                2800 m³/h
                                             | 
| Altitude | 
                                                Max. 1000 m  Above 1000 m with 1 % derating per 100 m Max. 2000 m | 
| Environmental class | 
                                                3C2, 3S2 (Air quality)
                                             | 
| Application in domestic and commercial area permitted | 
                                                Yes
                                             | 
| Mains switch-on frequency | 
                                                Maximum of one time every 60 seconds
                                             | 
| Application in industrial area permitted | 
                                                Yes
                                             | 
| Ambient operating temperature - max | 
                                                50 °C
                                             | 
| Ambient operating temperature - min | 
                                                -10 °C
                                             | 
| Ambient operating temperature at 150% overload - max | 
                                                40 °C
                                             | 
| Ambient operating temperature at 150% overload - min | 
                                                -10 °C
                                             | 
| Ambient storage temperature - max | 
                                                70 °C
                                             | 
| Ambient storage temperature - min | 
                                                -40 °C
                                             | 
| Apparent power at 600 V | 
                                                852.2 kVA
                                             | 
| Apparent power at 690 V | 
                                                980 kVA
                                             | 
| Mounting position | 
                                                Vertical
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                65 kA
                                             | 
| Relative symmetric net frequency tolerance | 
                                                10 %
                                             | 
| Relative symmetric net voltage tolerance | 
                                                10 %
                                             | 
| Protection | 
                                                Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
                                             | 
| Rated operational power at 525 V, 50 Hz | 
                                                500 kW
                                             | 
| Rated operational power at 525 V, 50 Hz, 110% overload | 
                                                560 kW
                                             | 
| Rated operational power at 600 V, 50 Hz | 
                                                560 kW
                                             | 
| Rated operational power at 600 V, 50 Hz, 110% overload | 
                                                630 kW
                                             | 
| Resolution | 
                                                0.01 Hz (Frequency resolution, setpoint value)
                                             | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                291 W
                                             | 
| Switch-on threshold for the braking transistor | 
                                                1050 VDC
                                             | 
| Voltage rating - max | 
                                                690 VAC
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Communication interface | 
                                                SmartWire-DT, optional  DeviceNet, optional Ethernet IP, built in Modbus RTU, built in Modbus TCP, built in BACnet MS/TP, built in CANopen®, optional PROFIBUS, optional | 
| Converter type | 
                                                U converter
                                             | 
| Degree of protection | 
                                                IP00  NEMA Other | 
| Protocol | 
                                                BACnet  CAN DeviceNet EtherNet/IP MODBUS Other bus systems PROFIBUS PROFINET IO TCP/IP | 
| Assigned motor current IM at 525 V, 50 Hz, 110% overload | 
                                                770 A
                                             | 
| Assigned motor current IM at 525 V, 50 Hz, 150% overload | 
                                                720 A
                                             | 
| Assigned motor current IM at 600 V, 50 Hz, 110% overload | 
                                                765 A
                                             | 
| Assigned motor current IM at 600 V, 50 Hz, 150% overload | 
                                                680 A
                                             | 
| Assigned motor current IM at 690 V, 60 Hz, 110% overload | 
                                                810 A
                                             | 
| Assigned motor current IM at 690 V, 60 Hz, 150% overload | 
                                                729 A
                                             | 
| System configuration type | 
                                                TN-S, TN-C, TN-C-S, TT, IT
                                             | 
| Electromagnetic compatibility | 
                                                1st and 2nd environments (according to EN 61800-3)
                                             | 
| Assigned motor power at 690 V, 60 Hz | 
                                                900 HP
                                             | 
| Assigned motor power at 690 V, 60 Hz, 110% overload | 
                                                1000 HP
                                             | 
| Braking resistance | 
                                                2.5 Ω
                                             | 
| Equipment heat dissipation, current-dependent Pvid | 
                                                16617 W
                                             | 
| Input current ILN at 110% overload | 
                                                813 A
                                             | 
| Input current ILN at 150% overload | 
                                                739 A
                                             | 
| Mains current distortion | 
                                                28 %
                                             | 
| Current limitation | 
                                                0.1 - 2 x IH (CT), motor, main circuit
                                             | 
| Number of slots | 
                                                2 (expansion)
                                             | 
| Braking torque | 
                                                Max. 30 % MN, Standard - Main circuit  Adjustable to 150 %, DC - Main circuit Max. 100 % of rated operational current Ie with external braking resistor - Main circuit Adjustable to 150 % (I/Ie), DC - Main circuit | 
| Cable length | 
                                                C3 ≤ 10 m, Radio interference level, maximum motor cable length  200 m, screened, maximum permissible, Motor feeder | 
| Functions | 
                                                4-quadrant operation possible
                                             | 
| Output voltage (U2) | 
                                                690 V AC, 3-phase  600 V AC, 3-phase | 
| Number of inputs (analog) | 
                                                2
                                             | 
| Number of inputs (digital) | 
                                                8
                                             | 
| Radio interference class | 
                                                Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments  C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary. C1: with external filter, for conducted emissions only | 
| Number of outputs (digital) | 
                                                1
                                             | 
| Starting current - max | 
                                                200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
                                             | 
| Number of phases (input) | 
                                                3
                                             | 
| Number of relay outputs | 
                                                3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
                                             | 
| Number of phases (output) | 
                                                3
                                             | 
| Rated control supply voltage | 
                                                10 V DC (Us, max. 10 mA)
                                             | 
| Efficiency | 
                                                98.1 % (η)
                                             | 
| Rated control voltage (Uc) | 
                                                24 V DC (external, max. 250 mA options incl.)
                                             | 
| Supply frequency | 
                                                50/60 Hz
                                             | 
| Mains voltage - max | 
                                                600 V
                                             | 
| Mains voltage - min | 
                                                525 V
                                             | 
| Nominal output current I2N | 
                                                820 A
                                             | 
| Number of HW-interfaces (industrial ethernet) | 
                                                1
                                             | 
| Number of HW-interfaces (other) | 
                                                1
                                             | 
| Number of HW-interfaces (parallel) | 
                                                0
                                             | 
| Number of HW-interfaces (RS-232) | 
                                                0
                                             | 
| Number of HW-interfaces (RS-422) | 
                                                0
                                             | 
| Number of HW-interfaces (RS-485) | 
                                                1
                                             | 
| Number of HW-interfaces (serial TTY) | 
                                                0
                                             | 
| Number of HW-interfaces (USB) | 
                                                0
                                             | 
| Number of interfaces (PROFINET) | 
                                                0
                                             | 
| Number of outputs (analog) | 
                                                2
                                             | 
| Output at linear load at rated output voltage - max | 
                                                485 kW
                                             | 
| Output at quadratic load at rated output voltage - max | 
                                                597 kW
                                             | 
| Output frequency - max | 
                                                400 Hz
                                             | 
| Output frequency - min | 
                                                0 Hz
                                             | 
| Output voltage - max | 
                                                600 V
                                             | 
| Overload current IL at 110% overload | 
                                                902 A
                                             | 
| Overload current IL at 150% overload | 
                                                1125 A
                                             | 
| Shock resistance | 
                                                Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27  Storage and transportation: maximum 15 g, 11 ms (inside the packaging) UPS drop test (for weights inside the UPS frame) | 
| Suitable for | 
                                                Branch circuits, (UL/CSA)
                                             | 
| Switching frequency | 
                                                2 kHz, 1.5 - 6 kHz adjustable, fPWM, Power section, Main circuit
                                             | 
| Rated operational voltage | 
                                                600 V AC, 3-phase  690 V AC, 3-phase | 
| Short-circuit protection rating | 
                                                2 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
                                             | 
| Vibration | 
                                                Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)  Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6 | 
| Rated frequency - max | 
                                                66 Hz
                                             | 
| Rated frequency - min | 
                                                45 Hz
                                             | 
| Rated operational current (Ie) at 110% overload | 
                                                820 A
                                             | 
| Rated operational current (Ie) at 150% overload | 
                                                750 A
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                750 A
                                             | 
| Safety function/level | 
                                                STO (Safe Torque Off, SIL1, PLc Cat 1)
                                             |