Knowledge Search
Download document () of 20
We make what matters work*

300035
01.NBF 55-85.10P.B.P.-

Eaton 01.NBF Breather Filter Element, 01.NBF 55-85.10P.B.P.-, 10 P Paper (P), Size:55

General specifications

Product Name
Eaton 01.NBF Breather Filter Element
Catalog Number
300035
Model Code
01.NBF 55-85.10P.B.P.-
Product Length/Depth
68 mm
Product Diameter
152 mm
Product Weight
0.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO2942
ISO2943
ISO2941
ISO3723
ISO16889
ISO3968

Product specifications

Filter element type
Breather Filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
55
Retention rating
10.0 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.