Knowledge Search
Download document () of 20
We make what matters work*

300086
01.E 70.10P.16.E.P.-

Eaton Easy-Fit Exchange Filter Element, 01.E.70.10P.16.E.P, 10 P, Paper (P), 232 psi (16 Bar), Size:70

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300086
Model Code
01.E 70.10P.16.E.P.-
Product Length/Depth
166 mm
Product Diameter
45 mm
Product Weight
0.14 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
70
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.