Knowledge Search
Download document () of 20
We make what matters work*

300167
01.E 175.80G.16.E.P.-

Eaton 01.E Return line Filter Element, 01.E 175.80G.16.E.P.-, 80 G Stainless steel wire mesh (G), 232 psi (16 Bar), Size:175

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300167
Model Code
01.E 175.80G.16.E.P.-
Product Length/Depth
166.5 mm
Product Diameter
75 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
175
Retention rating
80.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.