Download document () of 20
We make what matters work*

300294
Model code: CDWA-01/3a

Eaton Moeller series xComfort - Sensors. Door/Window sensor, Warm white

General specifications

Product Name
Eaton Moeller series xComfort - Sensors
Catalog Number
300294
Model Code
CDWA-01/3a
EAN
9010238110403
Product Length/Depth
103 mm
Product Height
29 mm
Product Width
19 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Type
Sensor
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Color
White
Power supply
Battery
Degree of protection
IP20
Sensor type
Window contact
Mounting method
Surface mounting
Flush mounted (plaster)
Model
Other
Number of inputs (binary)
0
RAL-number (Akin)
9003

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.