Download document () of 20

300999
Model code: XLNHSA10

Eaton xEnergy Light LV systems LV switchgear, Mounting kit for fuse combination unit, covering multiple sections, section w=1000mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
300999
Model Code
XLNHSA10
EAN
9010238138698
Product Length/Depth
1050 mm
Product Height
200 mm
Product Width
400 mm
Product Weight
8.36 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.