Knowledge Search
Download document () of 20
We make what matters work*

301040
04.PI 3145.10VG.16.E.O

Eaton Easy-Fit Exchange Filter Element, 04.PI 3145.10VG.16.E.O, 10 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size:3145

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301040
Model Code
04.PI 3145.10VG.16.E.O
Product Length/Depth
440 mm
Product Diameter
80 mm
Product Weight
1.104 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3723
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

Product specifications

Filter element type
Exchange filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3145
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.