Knowledge Search
Download document () of 20
We make what matters work*

301042
04.PI 3205.10VG.HR.E.O

Eaton Easy-Fit Exchange Filter Element, 04.PI 3205.10VG.HR.E.O, 10 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size:3205

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301042
Model Code
04.PI 3205.10VG.HR.E.O
Product Length/Depth
110 mm
Product Diameter
45 mm
Product Weight
0.202 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO2941
ISO3723
ISO3724
ISO3968
ISO2942
ISO2943

Product specifications

Filter element type
Exchange filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3205
Retention rating
10.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.