Knowledge Search
Download document () of 20
We make what matters work*

301714
Model code: OE1.1,2.G.1.P.-.1

Eaton OE Clogging Indicator, OE1.1,2.G.1.P.-.1, Viton, 914 psi (63 Bar), Electrical/Visual

General specifications

Product Name
Eaton OE Clogging Indicator
Catalog Number
301714
Model Code
OE1.1,2.G.1.P.-.1
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.9 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65

Product specifications

Connection type
G 1/4" threaded
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Viton
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
914 psi (63 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.