Knowledge Search
Download document () of 20
We make what matters work*

302829
Model code: BPZ-KC-PC-1/95

Eaton xEnergy Basic LV systems Low voltage switchgear. Protective cover / finger guard for BPZ-KC... 95 mm²

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
302829
Model Code
BPZ-KC-PC-1/95
EAN
9010238178441
Product Length/Depth
42 mm
Product Height
23 mm
Product Width
19 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Delivery program

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.