Download document () of 20

303800
Model code: IZM-SR48DC-1

IZM-SR48DC-1. Spring release, 48 V DC

General specifications

Product Name
Eaton IZM32/IN32 closing release
Catalog Number
303800
Model Code
IZM-SR48DC-1
EAN
9010238192959
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.5 kg
Compliances
IEC
RoHS conform

Product specifications

Used with
IZM63…
IN63…
Mounting Method
Plug-in unit
Accessory/spare part type
Voltage release
Control voltage operating range
48 V DC
Type
Accessory
Special features
  • A closing release can be combined with a shunt release and an undervoltage release or with an undervoltage release or with a second shunt release.
  • If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.