Knowledge Search
Download document () of 20
We make what matters work*

306239
02.0660D.6VG.30.HC.E.P

Eaton Easy-Fit Exchange Filter Element, 02.0660 D.6VG.30.HC.E.P, 6 VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size:660

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
306239
Model Code
02.0660D.6VG.30.HC.E.P
Product Length/Depth
330 mm
Product Diameter
90 mm
Product Weight
1.34 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
660
Retention rating
7.0 µm
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.