Download document () of 20
We make what matters work*

315CFM

Fuse-link, high speed, 315 A, AC 690 V, DC 450 V, BS88, 38 x 136 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
315CFM
EAN
5027590043397
Product Length/Depth
36.33 mm
Product Height
36.33 mm
Product Width
40.59 mm
Product Weight
204 g
Compliances
CE

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Rated voltage AC
690 V
Rated voltage DC
450 V
Class
Class aR
Pre arc (I2T)
10000
Clearing (I2T)
40000
Watt losses
55 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.