Knowledge Search
Download document () of 20
We make what matters work*

317489
Model code: 01.NR400.3VG.10.B.P.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 400.3VG.10.B.P, 3 VG,Glass fiber fleece, Nitrile, 145 psi (10 Bar), Size: 400

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
317489
Model Code
01.NR400.3VG.10.B.P.-
Product Length/Depth
250 mm
Product Diameter
140 mm
Product Weight
1.68 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
400
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.