Knowledge Search
Download document () of 20
We make what matters work*

335

Eaton Crouse-Hinds series rigid/IMC knockout snap-in blank, Steel, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout snap-in blank
Catalog Number
335
UPC
784564103352
Product Length/Depth
1 in
Product Height
1 in
Product Width
0.25 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2 in
Material
Steel

Export product specification