Knowledge Search
Download document () of 20
We make what matters work*

355

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 2"-1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
355
UPC
784564103550
Product Length/Depth
1.76 in
Product Height
0.72 in
Product Width
1.12 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2 in-1-1/4 in
Material
Steel

Export product specification