Download document () of 20

38ADMNA10E
Model code: 38KV 10A 2" AIR FUSE

Air fuse-link, medium voltage, 10 A, AC 38 kV, 50.8 x 442 mm, back-up, 10E

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
38ADMNA10E
Model Code
38KV 10A 2" AIR FUSE
UPC
051712794398
EAN
5027590478335
Product Length/Depth
527 mm
Product Height
102 mm
Product Width
293 mm
Product Weight
2110 g
Compliances
Contact factory

Electrical data

Amperage Rating
10 A
Voltage rating
38 kV
Voltage type
AC
Breaking capacity
40 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
60 Hz

Product specification

Fuse indicator
Non Indicating
Construction size
51 x 442 mm
Standard
ANSI
Standard
ANSI
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.