Download document () of 20
We make what matters work*

3.6WDFHA63

Eaton Bussmann series medium voltage motor fuse, 63 A, 3.6 kV, 51 x 254 mm, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WDFHA63
EAN
5027590474139
Product Length/Depth
254 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1460 g
Compliances
BS 2692-1

Product specifications

Used with
A3354710 Nickel-plated copper fuse clip
Amperage Rating
63 A
Fuse size
51 x 254 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 254 mm
Packaging type
Standard
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection
Fuse type
WDFH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.