Download document () of 20
We make what matters work*

3.6WDFHO125
3.6KV 125AMP 2"" 'O' MOTORSTART FUSE WDF

Eaton Bussmann series medium voltage motor fuse, 25 A, 3.6 kV, 51 x 254 mm, Non Indicating

General specifications

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WDFHO125
Model Code
3.6KV 125AMP 2"" 'O' MOTORSTART FUSE WDF
UPC
051712603102
EAN
5027590474238
Product Length/Depth
254 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1460 g
Compliances
BS 2692-1

Product specifications

Used with
A3354710 Nickel-plated copper fuse clip
Amperage Rating
25 A
Fuse indicator
Non Indicating
Fuse size
51 x 254 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Fuse shape
Cylindrical, offset bolted tags
Watt losses
53 W
Resistance
2.44 ohms
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 254 mm
Packaging type
Standard
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection
Fuse type
WDFH

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.